Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
EC Motion
Description
SECM244-
Bill of material
SECM244-S1.2P2200 (Step Motor with Encoder)
ORDERNO
SECM244-S1.2P2200 (Step Motor with Encoder)
CURRENT_PHASE___A__
current phase [ a ]
1.2
HOLDING_TORQUE___NM__
holding torque [ nm ]
0.26
INDUCTANCE_PHASE__MH__
inductance phase[ mh ]
14.4
INDUKTANCE_PHASE__MH__
induktance phase[ mh ]
3.6
LENGTH__MM__
length[ mm ]
58
NUMBER_OF_LEADS
number of leads
6
RESISTANCE_PHASE_____
resistance phase[ ω ]
3.3
ROTOR_INERTIA__KGM___
rotor inertia[ kgm² ]
54 x 10-7
WEIGHT___KG__
weight [ kg ]
0.3
NAME
name
SECM244-S1.2P2200 (Step Motor with Encoder)
Preview - Generation
Preview
3D
2D