Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
EC Motion
Description
SECM243-_3
Bill of material
SECM243-F1.3A (Single Shaft)
ORDERNO
CURRENT_PHASE___A__
current phase [ a ]
1.3
HOLDING_TORQUE__NM__
holding torque[ nm ]
0.22
INDUCTANCE_PHASE__MH__
inductance phase[ mh ]
3.3
LENGTH__MM__
length[ mm ]
33
NUMBER_OF_LEADS
number of leads
4
RESISTANCE_PHASE_____
resistance phase[ ω ]
2.2
ROTOR_INERTIA__KGM___
rotor inertia[ kgm² ]
35 x 10-7
WEIGHT___KG__
weight [ kg ]
0.2
NAME
name
Preview - Generation
Preview
3D
2D