Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
EC Motion
Description
SECM243-_1
Bill of material
SECM243-S1.0H2200 (Step Motor with Encoder)
ORDERNO
SECM243-S1.0H2200 (Step Motor with Encoder)
CURRENT_PHASE___A__
current phase [ a ]
0.95
HOLDING_TORQUE___NM__
holding torque [ nm ]
0.16
INDUKTANCE_PHASE__MH__
induktance phase[ mh ]
2.8
LENGTH__MM__
length[ mm ]
50
NUMBER_OF_LEADS
number of leads
6
RESISTANCE_PHASE_____
resistance phase[ ω ]
4.2
ROTOR_INERTIA__KGM___
rotor inertia[ kgm² ]
35 x 10-7
WEIGHT___KG__
weight [ kg ]
0.21
NAME
name
SECM243-S1.0H2200 (Step Motor with Encoder)
Preview - Generation
Preview
3D
2D