Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Schmalz
Description
Sealing Profiles DI-PROF - DI-PROF 25x20 MOS EPDM-20
Bill of material
SCHMALZ 10.07.04.00007 DI-PROF 25x20 MOS EPDM-20
NAME
Name
10_07_04_00007
NNCUSTOM
DI-PROF 25x20 MOS EPDM-20
NTCUSTOM
Dichtprofil
NBCUSTOM
DI-PROF 25x20 MOS EPDM-20
LINACUSTOM
DI-PROF 25x20 MOS EPDM-20
ARTNR
Order number
10.07.04.00007
C114
B
25 mm
C117
H
20 mm
C1023
Profilradius (min)
30 mm
Preview - Generation
Náhled
3D
2D