Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Schmalz
Description
Sealing Profiles DI-PROF - DI-PROF 20x15 2K-SWG NK-20/55
Bill of material
SCHMALZ 10.07.04.00040 DI-PROF 20x15 2K-SWG NK-20/55
NAME
Name
10_07_04_00040
NNCUSTOM
DI-PROF 20x15 2K-SWG NK-20/55
NTCUSTOM
Dichtprofil
NBCUSTOM
DI-PROF 20x15 2K-SWG NK-20/55
LINACUSTOM
DI-PROF 20x15 2K-SWG NK-20/55
ARTNR
Order number
10.07.04.00040
C114
B
20 mm
C112
B1
22 mm
C113
B2
2 mm
C620
B3
16 mm
C117
H
15 mm
C115
H1
33 mm
C116
H2
6 mm
C622
H3
6 mm
C623
H4
12 mm
C1023
Profilradius (min)
120 mm
미리보기 - 생성
프리뷰
3D
2D