Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Hammond Manufacturing
Description
SDC249U24BK
Bill of material
SDC249U24BK
ORDERNO
SDC249U24BK
PAINT_COLOR
paint color
Black
RACK_TYPE
rack type
Wall Mount
RACK_UNITS
rack units
9
RAIL_TYPE
rail type
Round Hole with 10-32 Clip Nut
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
49 lbs (22.23 kg)
UNSPSC
unspsc
43223306
UPC
upc
62398095575
NAME
name
SDC249U24BK
SOURCEURL
sourceurl
https://www.hammfg.com/part/SDC249U24BK?referer=1084
Preview - Generation
Preview
3D
2D