Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Techno
Description
Screw terminals cable cross-section max. 4.0 mm2
Bill of material
THB.391.R4A
ORDERNO
VAR_DOCUMENT_NAME
_document_name
VAR_PDM_TYPE
_pdm_type
FSO_PDM_OBJECT
BOX_DIMENSION
box dimension
400 x 210 x 170
CABLE_DIAMETER_MIN____MAX_
cable diameter min. - max.
CABLE_GLAND
cable gland
PA66 UL94 V2 GWT 850°C
COLOUR
colour
CONNECTOR_HOUSING
connector housing
PA66 GF UL94 V0 GWT 960°C
CONTACT_MARKING
contact marking
1 - 2 - 3 - 4(E)
CONTACTS
contacts
CuZn (nickel plated)
CORROSION_RESISTANCE
corrosion resistance
Salt mist, 1.000 ore, 5% salt solutions, 35°C EN60068-2-112000, Test Ka (168h)
GROMMETS
grommets
TPE
MATERIAL_PROPERTIES
material properties
Halogen Free - Silicone Free
NUMBER_OF_POLES
number of poles
4
OPERATING_CURRENT
operating current
OPERATING_TEMPERATURE_RANGE
operating temperature range
-40°C +125°C
OPERATING_VOLTAGE
operating voltage
max. 450V AC
OUTER_DIMENSION
outer dimension
PACKAGING_METHOD
packaging method
PRODUCT_CONFIGURATION
product configuration
In-line joint connector
PRODUCT_NAME__SERIES_
product name (series)
PROOF_TRACKING_INDEX__PTI_
proof tracking index (pti)
PTI 250
PROTECTION_AGAINST_SOLIDWATER__IP_
protection against solidwater (ip)
IP68 (30m,2h)
QUANTITY__PRODUCTBAG_
quantity (productbag)
QUANTITY__PRODUCTBOX_
quantity (productbox)
SCREWS
screws
Steel (rivestimento Zinco)
SEALING
sealing
TPE
STANDARD_NUMBER
standard number
EN 60998-12004
T_MARKING
t marking
T 85°C
TYPE_OF_CONNECTION
type of connection
TYPE_OF_FIXATION
type of fixation
With quick-fix mounting clip
TYPE_OF_INSTALLATION
type of installation
Joint connector (re-usablere-accessible)
TYPE_OF_PRODUCT__FAMILY_
type of product (family)
UNIT_WEIGHT
unit weight
WIRE_CROSS_SECTION_MIN____MAX___SOLID_CABLE_
wire cross-section min. - max. (solid cable)
WIRE_CROSS_SECTION_MIN____MAX___STRANDED_CABLE_
wire cross-section min. - max. (stranded cable)
NAME
name
Preview - Generation
Preview
3D
2D