Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
G Lighting
Description
Schoolhouse Dispatch
Bill of material
GL-2532-D
ORDERNO
GL-2532-D
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
B_O__FIXTURE_AFF
b.o. fixture aff
6.167
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CEILING_HEIGHT
ceiling height
9
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Dispatch Schoolhouse Pendant
DESIGN_OPTION
design option
-1
DIFFUSER_A
diffuser a
0
DIFFUSER_B
diffuser b
1
DIFFUSER_HEIGHT
diffuser height
1.104
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
1MED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
2
MANUFACTURER
manufacturer
G Lighting
MASSUNIT
massunit
1
MODEL
model
GL-2532-IN1-D
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STEM_LENGTH
stem length
1.729
UPDATED
updated
TKC-ST-180220
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
HANGER_LENGTH
hanger length
DIFFUSER_C
diffuser c
0
DIFFUSER_D
diffuser d
1
DIFFUSER_E
diffuser e
0
Preview - Generation
Preview
3D
2D