Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Kabelschlepp
Description
S/SX8000 - Steel Carriers
Bill of material
S/SX8000
CNSORDERNO
Article number
S/SX8000
TYP
Series
S/SX8000
BK
Outer link width
350 - 1800 mm
HI
Inner height
578 mm
HG
Outer link height
600 mm
H
Connection height
2400 - 5400 mm
T
Pitch
on request mm
INFO
Info PDF
PDF Catalog
INFO2
Website
HTML
Preview - Generation
Preview
3D
2D