Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
RT 500
Bill of material
RT 500
ORDERNO
RT 500
ACCURACY
accuracy
0.65 %
APPLICATIONS
applications
Smart Grid
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
500 A
MOUNTING
mounting
On primary fastening
NOMINAL_VALUE
nominal value
500 A
OP__TEMPERATURE
op. temperature
-10 °C 65 °C
PRIMARY_SIGNAL
primary signal
AC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous V
SERIES
series
RTXXX
SUPPLY_VOLTAGE
supply voltage
Self Powered
TECHNOLOGY
technology
Rogowski
NAME
name
RT 500
Preview - Generation
Preview
3D
2D