Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Maszczyk
Description
round
Bill of material
PW-21.1ZLP
ORDERNO
PW-21.1ZLP
AVAILABLE_OPTIONS
available options
PW-21.1ZLP
GLAND_HOLE_DIAMETER
gland hole diameter
20
HEIGHT
height
28 inside dimensions
IP
ip
44
MATERIAL
material
PP
TERMINALS
terminals
4 x 6 mm2
WIDTH
width
72 inside dimensions
NAME
name
PW-21.1ZLP
Preview - Generation
Preview
3D
2D