카탈로그 탐색
CAD모델 선택
전체
Electro
HELP_VARIABLE
Company
ÖSTBERG
Description
RKB 600x300 B3 ErP
Bill of material
RKB 600X300 B3 ErP AC
ORDERNO
RKB 600X300 B3 ErP AC
ALWAYS_VERTICAL
always vertical
1
CAPACITOR
capacitor
- μF
CLASSIFICATION
classification
0
CONNECTOR_HEIGHT
connector height
300
CONNECTOR_WIDTH
connector width
600
COST
cost
0
CURRENT
current
0.470
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
643
DESCRIPTION
description
UNINSULATED DUCT FANS WITH RECTANGULAR CONNECTIONS
DESIGN_OPTION
design option
-1
ELEVATION
elevation
2600
FREQUENCY
frequency
50
HEIGHT
height
354
HOST
host
0
MASSUNIT
massunit
1
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
60
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
60
OMNICLASS_NUMBER
omniclass number
23.75.35.17.11
OMNICLASS_TITLE
omniclass title
Fans for Air Ductwork
PART_TYPE
part type
0
PHASE
phase
3
POWER
power
240.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
52 dB(A)
SPEED
speed
1330 rpm
VERSION
version
2014
VOLTAGE
voltage
400.000
VOLTAGE_RANGE
voltage range
380-415V
WEIGHT
weight
26.300
WIDTH
width
642
WIRING_DIAGRAM
wiring diagram
Y 4040004 / Δ 4040003
WORK_PLANE_BASED
work plane-based
0
NAME
name
RKB 600X300 B3 ErP AC_7480159
미리보기 - 생성
프리뷰
3D
2D