Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ÖSTBERG
Description
RK 800x500 E3 ErP
Bill of material
RK 800x500 E3 ErP AC
ORDERNO
RK 800x500 E3 ErP AC
ALWAYS_VERTICAL
always vertical
1
CAPACITOR
capacitor
- μF
CLASSIFICATION
classification
0
CONNECTOR_WIDTH
connector width
800
CONNECTRO_HEIGHT
connectro height
500
COST
cost
0
CURRENT
current
5.300
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
843
DESCRIPTION
description
UNINSULATED DUCT FANS WITH RECTENGULAR CONNECTIONS
DESIGN_OPTION
design option
-1
ELEVATION
elevation
2600
FREQUENCY
frequency
50
HEIGHT
height
565
HOST
host
0
MASSUNIT
massunit
1
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
60
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
60
OMNICLASS_NUMBER
omniclass number
23.75.35.17.11
OMNICLASS_TITLE
omniclass title
Fans for Air Ductwork
PART_TYPE
part type
0
PHASE
phase
3
POWER
power
2810
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
58 dB(A)
SPEED
speed
860 rpm
VERSION
version
2014
VOLTAGE
voltage
400.000
VOLTAGE_RANGE
voltage range
380-415 V
WEIGHT
weight
70.400
WIDTH
width
882.000
WIRING_DIAGRAM
wiring diagram
Y 4040004 / Δ 4040003
WORK_PLANE_BASED
work plane-based
0
NAME
name
RK 800x500 E3 ErP AC_7500026
Preview - Generation
Preview
3D
2D