Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ÖSTBERG
Description
RK 700x400 B3 ErP
Bill of material
RK 700x400 B3 ErP AC
ORDERNO
RK 700x400 B3 ErP AC
ALWAYS_VERTICAL
always vertical
1
CAPACITOR
capacitor
- μF
CLASSIFICATION
classification
0
CONNECTOR_WIDTH
connector width
700
CONNECTRO_HEIGHT
connectro height
400
COST
cost
0
CURRENT
current
3.200
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
743
DESCRIPTION
description
UNINSULATED DUCT FANS WITH RECTENGULAR CONNECTIONS
DESIGN_OPTION
design option
-1
ELEVATION
elevation
2600
FREQUENCY
frequency
50
HEIGHT
height
461
HOST
host
0
MASSUNIT
massunit
1
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
40
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
40
OMNICLASS_NUMBER
omniclass number
23.75.35.17.11
OMNICLASS_TITLE
omniclass title
Fans for Air Ductwork
PART_TYPE
part type
0
PHASE
phase
3
POWER
power
1530.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
61 dB(A)
SPEED
speed
830 rpm
VERSION
version
2014
VOLTAGE
voltage
400.000
VOLTAGE_RANGE
voltage range
380-415 V
WEIGHT
weight
49.400
WIDTH
width
787
WIRING_DIAGRAM
wiring diagram
Y 4040004 / Δ 4040003
WORK_PLANE_BASED
work plane-based
0
NAME
name
RK 700x400 B3 ErP AC_7500023
Preview - Generation
Preview
3D
2D