Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ÖSTBERG
Description
RK 400x200 C1
Bill of material
RK 400x200 C1 AC
ORDERNO
RK 400x200 C1 AC
ALWAYS_VERTICAL
always vertical
1
CAPACITOR
capacitor
6 μF
CLASSIFICATION
classification
0
CONNECTOR_WIDTH
connector width
400
CONNECTRO_HEIGHT
connectro height
200
COST
cost
0
CURRENT
current
0.950
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
443
DESCRIPTION
description
UNINSULATED DUCT FANS WITH RECTENGULAR CONNECTIONS
DESIGN_OPTION
design option
-1
ELEVATION
elevation
2600
FREQUENCY
frequency
50
HEIGHT
height
244
HOST
host
0
MASSUNIT
massunit
1
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
40
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
40
OMNICLASS_NUMBER
omniclass number
23.75.35.17.11
OMNICLASS_TITLE
omniclass title
Fans for Air Ductwork
PART_TYPE
part type
0
PHASE
phase
1
POWER
power
215
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
50 dB(A)
SPEED
speed
810 rpm
VERSION
version
2014
VOLTAGE
voltage
230.000
VOLTAGE_RANGE
voltage range
220-240 V
WEIGHT
weight
11.400
WIDTH
width
502
WIRING_DIAGRAM
wiring diagram
4040001
WORK_PLANE_BASED
work plane-based
0
NAME
name
RK 400x200 C1 AC_7500033
Preview - Generation
Preview
3D
2D