Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pulse Electronics
Description
RJ45 Connectors
Bill of material
JXR8-1003NL
ORDERNO
JXR8-1003NL
CONNECTOR_TYPE
connector type
RJ45
CONTACT_MATING_AREA_PLATING
contact mating area plating
GOLD 15 U''
LATCH
latch
DOWN
LED_OPTION
led option
GREEN & YELLOW
NUMBER_OF_PORTS
number of ports
1X2
PACKAGE
package
THT - PIN IN PASTE
PACKAGE_HEIGHT_MM
package height mm
13.610
PACKAGE_LENGTH_MM
package length mm
21.190
PACKAGE_WIDTH_MM
package width mm
31.180
PCB_MOUNT_ANGLE
pcb mount angle
SIDE ENTRY
SPEED
speed
CAT 5E
NAME
name
JXR8-1003NL
Preview - Generation
Preview
3D
2D