K9WRGIFWX
Ghirri
PLANETARY GEAR REDUCERS - SERIES MEP
Powered by
CAD모델 선택
All
Electro
전체
Electro
{ghirri/planetary20gear20reducers20-20series20mep/rep803s3d.prj},{NB=K9WRGIFWX},{ORDERNO=K9WRGIFWX},{DESCRIPTION=Planetary gear reducers studied in general for industrial application, especially for automations and robotics, wherever the reducers must have reduced overall dimensions, high performances and no maintenance. Housings in special steel treated with surface burnishing. Input and output flanges are made up of aluminium. Shafts and gears cementation bound steel made and ground after cementation and hardening.},{MT2=20 Nm...170 Nm},{P1=50 W...750 W},{RT=1:4...1:1296},{NAME=K9WRGIFWX},{SOURCEURL=https://ghirri.it/files2d3d_cat.php?cat=8&lang=eng}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
Ghirri
Description
rep803s3d
Bill of material
K9WRGIFWX
ORDERNO
K9WRGIFWX
DESCRIPTION
description
Planetary gear reducers studied in general for industrial application, especially for automations and robotics, wherever the reducers must have reduced overall dimensions, high performances and no maintenance. Housings in special steel treated with surface burnishing. Input and output flanges are made up of aluminium. Shafts and gears cementation bound steel made and ground after cementation and hardening.
MT2
mt2
20 Nm...170 Nm
P1
p1
50 W...750 W
RT
rt
1:4...1:1296
NAME
name
K9WRGIFWX
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D