U6V3KQLQY
Ghirri
PLANETARY GEAR REDUCERS - SERIES MEP
Powered by
CAD模型選擇
All
Electro
All
Electro
{ghirri/planetary20gear20reducers20-20series20mep/rep1004s3d.prj},{NB=U6V3KQLQY},{ORDERNO=U6V3KQLQY},{DESCRIPTION=Planetary gear reducers studied in general for industrial application, especially for automations and robotics, wherever the reducers must have reduced overall dimensions, high performances and no maintenance. Housings in special steel treated with surface burnishing. Input and output flanges are made up of aluminium. Shafts and gears cementation bound steel made and ground after cementation and hardening.},{MT2=20 Nm...170 Nm},{P1=50 W...750 W},{RT=1:4...1:1296},{NAME=U6V3KQLQY},{SOURCEURL=https://ghirri.it/files2d3d_cat.php?cat=8&lang=eng}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Ghirri
Description
rep1004s3d
Bill of material
U6V3KQLQY
ORDERNO
U6V3KQLQY
DESCRIPTION
description
Planetary gear reducers studied in general for industrial application, especially for automations and robotics, wherever the reducers must have reduced overall dimensions, high performances and no maintenance. Housings in special steel treated with surface burnishing. Input and output flanges are made up of aluminium. Shafts and gears cementation bound steel made and ground after cementation and hardening.
MT2
mt2
20 Nm...170 Nm
P1
p1
50 W...750 W
RT
rt
1:4...1:1296
NAME
name
U6V3KQLQY
Preview - Generation
預覽
生成CAD模型
3D
2D