Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-H32G-2 - Reflectors
Bill of material
REF-H32G-2
PRODUCT_PICTURE
Product Picture
MANUID
REF-H32G-2
DESCSHORT
Short Description
Reflector REF-H32G-2
EAN
4050143154777
MANUTYPEDESC
Manufacturer Type Description
REF-H32G-2
AAO634001
Form
sechseckig
AAP345001
Number of attachment holes
2
AAB450006
Self-adhesive fastening
No
BAF016004
Width
25 mm
BAA020007
Height
55 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.020
LENGTH
0.096
WIDTH
0.066
DEPTH
0.029
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D