Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-A35 - Reflectors
Bill of material
REF-A35
PRODUCT_PICTURE
Product Picture
MANUID
REF-A35
DESCSHORT
Short Description
Reflector REF-A35
EAN
4050143010479
MANUTYPEDESC
Manufacturer Type Description
REF-A35
AAO634001
Form
rund
AAB450006
Self-adhesive fastening
Yes
BAB376005
Outer diameter
35 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.010
LENGTH
0.034
WIDTH
0.034
DEPTH
0.008
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D