Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-A25 - Reflectors
Bill of material
REF-A25
PRODUCT_PICTURE
Product Picture
MANUID
REF-A25
DESCSHORT
Short Description
Reflector REF-A25
EAN
4050143010462
MANUTYPEDESC
Manufacturer Type Description
REF-A25
AAO634001
Form
rund
AAB450006
Self-adhesive fastening
Yes
BAB376005
Outer diameter
25 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.010
LENGTH
0.078
WIDTH
0.039
DEPTH
0.020
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D