Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Hammond Manufacturing
Description
RB-FW6
Bill of material
RB-FW6
ORDERNO
RB-FW6
PAINT_COLOR
paint color
Black
RACK_TYPE
rack type
Wall Mount
RACK_UNITS
rack units
6
RAIL_TYPE
rail type
Square Hole with M5 Cage Nuts
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
48.5 lbs (22.00 kg)
SIZE_H_X_W_X_D
size h x w x d
14.56 in x 23.63 in x 23.63 in (370 mm x 600 mm x 600 mm)
UNSPSC
unspsc
43223306
UPC
upc
62398004359
NAME
name
RB-FW6
SOURCEURL
sourceurl
https://www.hammfg.com/part/RB-FW6?referer=912
Preview - Generation
Preview
3D
2D