Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Wilo
Description
RainSystem AF 150 Medana
Bill of material
4254793_RainSystem AF 150-2 Medana LSP205_EC
IDNR
4254793
ARTICLE_ID
Article number
4254793
ARTICLE_NAME
Type code
RainSystem AF 150-2 Medana LSP205/EC
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
350
300
200
DESCRIPTION_SHORT
Short text
Automatic rainwater utilisation system with replenishment reservoir with 150-litre volume and 2 Medana CH1-LSP self-priming, horizontal, multistage centrifugal pumps. System installed on a vibration-insulated tubular steel frame in a compact design including an 8-litre diaphragm expansion tank and fully electronic EC control unit (Easy Control) with control electronics and level sensor (including 20 m cable, measurement range 0 – 5 m).
DESCRIPTION_LONG
Tender text
Compact rainwater utilisation system compliant with DIN 1989-100 and DIN EN 16941-1 with flexible discharge manifold and two separate suction line connections to save drinking water. Made up of two low-noise, self-priming, horizontal high-pressure multistage centrifugal pumps from the Wilo-Medana CH1-LSP series. Mounted on a tubular steel frame with height-adjustable pedestal, ready for connection, including control device for comfortable system control. Fully automated rainwater utilisation or fresh water replenishment in case of drought in multi-residential buildings and small commercial businesses. Special features/Product advantages *Compact, factory pre-assembled design enables easy installation *Simple and intuitive operation via EC control device in conjunction with Green Button Technology *Automatic replenishment with drinking water permits reliable, continuous duty even in drought conditions *Flow-optimised design and use of IE2 motors enable energy-saving operation *Self-protection routines, control in the low voltage range, the use of corrosion-resistant components and the optional integration into a building management system facilitate high operational reliability *Option to connect a feeding pump in the rainwater storage tank via AUX contact (additional switchgear required, e.g. BE-WP) *The integration into building automation via standard Modbus and optional extended communication via Gateway enables remote monitoring *Quiet operation for high level of user comfort Equipment/function *Two high-pressure multistage centrifugal pumps from the Wilo-Medana CH1-LSP series with IE2 motor technology *Tubular steel frame in a vibration-insulated design with height-adjustable pedestal and baseplate for attaching pumps *Two three-way valves allow automatic switchover to drinking water replenishment in case of a lack of rainwater in the storage tank *Replenishment reservoir (volume: 150 litres) with overflow conforming to EN 1717 (free drain type AB) and demand-oriented replenishment of fresh water when rainwater storage tank is empty *Throughflow diaphragm expansion tank (volume: 8 litres) conforming to DIN 4807 for energy savings if there are very small leaks in the building *Filling level sensor with 20 m cable (measurement range 0 to 5 m) allows the amount of water in the rainwater storage tank to be detected *All parts that come into contact with the fluid are corrosion-proof on the discharge side: *Ball valve at each pump *Discharge manifold that can be connected on both sides *Throughflow diaphragm expansion tank (8 litres) *Pressure sensor 4 – 20 mA *Pressure gauge on the suction side: *Two separate suction line connections (for separate installation of the floating extractor in the rainwater storage tank) *Ball valve at each pump *Pressure sensor 4 – 20 mA *Pressure gauge Automatic pump control with fully electronic EC-Rain control device (Easy Control) in metal housing, IP54 rating. Ready for connection as electronics and hydraulics are already hooked up. Mounted on an anti-corrosive, painted tubular steel frame. A working area of 60 cm around the system is recommended in order to facilitate the maintenance process. Operation/display *LED display to output operating data, controller parameters, operating statuses of the pumps, error messages and history memory *Menu navigation with seven-segment display and visualisation *Factory-preset parameters for easy commissioning/start *Setting of operating parameters and acknowledgement of fault messages using rotary knob *Lockable main switch *Elapsed time indicator for each pump and for the entire system *Dry-running and overflow meter *Fault memory for the last 10 faults Control *Two self-priming centrifugal pumps from the Wilo-Medana CH1-LSP series (p-c control mode) *Adjustable switch-on and -off pressure for base- and peak-load pump in relation to the defined duty point *Automatic, load-sensitive cut-in of the peak-load pump depending on the start-up pressure of the base-load pump *Easy Actions menu for quick configuration of basic parameters *Freely selectable operating mode of pump (manual, off, automatic) and three-way valves (opened, closed) *Steady system control by means of pump cycling (configurable) and integrated test run on idle pumps *Operating modes of the systems (manual or automatic) *Automatic, configurable pump cycling **Standard setting: Impulse - The base-load pump is cycled at each new demand, regardless of operating hours **Additionally: pump cycling of base-load pump after configurable operating hours (interval: 1 to 6 hours) *Automatic, configurable pump test run (pump kick) **Can be activated/deactivated **Time between two pump test runs is freely programmable **Disabling times can be programmed as desired Monitoring *System/level control in low-voltage range (24 VDC) *Level monitoring of the rainwater storage tank with overflow detection and metering *Optional overflow detection for replenishment reservoir *Over-/underpressure detection *Dry-running protection of pump *Self-priming support *Calcination protection of the three-way valve *Automatic periodic water exchange in the replenishment reservoir (intervals selectable) *Collective run and fault signals via potential-free contacts *Optional inputs/outputs (see interfaces) Interfaces *Potential-free contacts for SBM/SSM collective run and collective fault signals *Logic reversal can be applied to SBM and SSM *Optional inputs: Contacts for dry run (delay of 1 to 180 seconds), external off, overflow (replenishment reservoir/rainwater storage tank), return (rainwater storage tank), dry run (rainwater storage tank) *Optional outputs: two outputs with -60 to 60 second offset in relation to pump outputs 1 & 2 (if three-way valve is in rainwater mode) Recommended accessories (to be ordered separately) *Two separate suction hoses and suction filters (floating intake) *Diaphragm expansion tank on the discharge side pursuant to conditions and requirements Optional accessories *Threaded cap or blind flange depending on the nominal diameter of the manifold *Filter (on the discharge side) Bus systems *Modbus RTU
PRODUCT_DESCRIPTION
Product description
RainSystem AF 150-2 Medana LSP205/EC
ETIM_CLASS__EC_
ETIM Class (EC)
EC010860
EF021265
Suitable for tap water
0
EF024284
Suitable for rainwater
false
EF025120
Suitable for sprinkling/irrigation
false
EF023038
Pump casing material
Stainless steel
EF023143
Quality class of pump casing
X5CrNi18-10
EF011652
Material pump wheel
PPE/PS-GF30
EF024149
Material pump wheel
Plastic (PPE/PS- 30% GF)
EF023142
Material fittings
0
EF023144
Material fittings
0
EF023489
Material of unit pipework
Stainless steel
EF023488
Quality class of unit pipework
X2CrNi18-9
EF000447
Reservoir material
PE Polyethylene
EF020604
Quality class of reservoir
PE
EF023148
Number of pumps
2
EF014904
Volume flow rate (BEP)
2.972
m³/h
EF014905
Head at flow rate (BEP)
288.22
kPa
EF000991
Max. discharge flow
4.06
m³/h
EF000992
Max. static height
48.69
m
EF020449
Max. operating pressure
8.0 bar
EF003701
Electrical connection
0
EF000536
Cable length
0 mm
EF003977
Rated voltage
230 V
EF000351
Number of phases
1
EF005455
Frequency
50 Hz
EF000001
Nominal current
0 A
EF012424
Motor power input (P1) per motor
0.80
kW
EF012425
Motor power output (P2) per motor
0.55
kW
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
2900.0 1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
5.0 °C
EF002386
Ambient temperature
3.0 °C
EF025116
Connection on supply side
Screwed connection outer thread;G1¼-PN10-DIN-ISO228-1
EF025117
Diameter of connection on supply side
G 1¼
EF025503
Outer pipe diameter connection inlet side
32 mm
EF026143
Flange compression stage connection inlet
PN 10 bar
EF014906
Connection standard inlet side
DIN ISO 228-1
EF025977
Connection outlet side
Screwed connection outer thread;G1¼-PN10-DIN-ISO228-1
EF025118
Diameter of connection on delivery side
G 1¼
EF025504
Outer pipe diameter connection outlet side
32 mm
EF026233
Flange compression stage connection outlet
PN 10 bar
EF014907
Connection standard outlet side
DIN ISO 228-1
EF001339
Flange shape
Screwed connection outer thread
EF023149
Suction installation
0
EF023154
With bypass pipe
0
EF026396
Degree of protection (IP) pump
IP55
EF026395
Degree of protection cabinet (IP)
IP54
EF001438
Length
870.0 mm
EF000008
Width
745.0 mm
EF000040
Height
1470.0 mm
EF000167
Weight
105.0
kg
EF008837
Approval
0
Preview - Generation
Preview
3D
2D