Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
Tannoy
Description
QFLEX 64-WP
Bill of material
QFLEX 64-WP
ORDERNO
QFLEX 64-WP
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CURRENT_DRAW__MAX_
current draw (max)
9
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
HORIZONTAL
horizontal
0
HOST
host
0
LEFT_HINGE
left hinge
1
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Tannoy
MASSUNIT
massunit
1
MODEL
model
QFlex64
PART_TYPE
part type
0
RIGHT_HINGE
right hinge
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2020
VOLTAGE
voltage
100-240VAC
WEIGHT__KG_
weight (kg)
92
WORK_PLANE_BASED
work plane-based
1
NAME
name
QFLEX 64-WP
Preview - Generation
预览
3D
2D