Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Southbend
Description
QF_SOUTHBEND_SLGS-12CCH_cat
Bill of material
SLGS/12CCH_208/60/1
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
948
BASE_HEIGHT
base height
3
CONN_CONDUIT
conn conduit
1
CONN_PLUG
conn plug
NEMA #5-15p
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DEPTH_A
depth a
38.5
DESCRIPTION
description
CONVECTION OVEN - GAS - SINGLE DECK
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
7.9
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
GAS_CONNECTION_HEIGHT
gas connection height
0
GAS_INPUT
gas input
72000.0100576287
GAS_KW
gas kw
0
GAS_RI_HEIGHT
gas ri height
0
GAS_SIZE
gas size
0.75
HOST
host
0
HP
hp
1/2
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
LEG_HEIGHT
leg height
26
LEGS
legs
1
MANUFACTURER
manufacturer
SOUTHBEND
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MECHANICAL_REMARKS
mechanical remarks
ONE 3/4" MALE CONNECTION
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
SLGS/12CCH
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
PLUMBING_REMARKS
plumbing remarks
GAS CONNECTION 6” +/-1” FROM RIGHT SIDE
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_26__TRIANGULAR_CASTERS
show 26" triangular casters
0
SHOW_26__TRIANGULAR_LEGS
show 26" triangular legs
1
SHOW_CLEARANCE
show clearance
1
SHOW_COMBUSTIBLE_CLEARANCE
show combustible clearance
1
SHOW_LOGO
show logo
1
URL
url
http://www.southbendnc.com/
URL_CUTSHEET
url cutsheet
http://www.southbendnc.com/
VERSION
version
2011
VOLTS
volts
120
WATTS
watts
948
WEIGHT_IN_POUNDS
weight in pounds
620
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Náhled
3D
2D