Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Southbend
Description
QF_SOUTHBEND_SE36A-TTT_cat
Bill of material
QF_SOUTHBEND_SE36A-TTT_cat
ORDERNO
QF_SOUTHBEND_SE36A-TTT_cat
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
0
COMBUSTIBLE_CLEARANCE
combustible clearance
1
CONN_CONDUIT
conn conduit
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
SE36 SERIES ELECTRIC RANGE
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
0
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
MANUFACTURER
manufacturer
SOUTHBEND
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
SE36A-TTT
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CASTERS
show casters
0
SHOW_CLEARANCE
show clearance
1
SHOW_LEGS
show legs
1
SHOW_LOGO
show logo
1
URL
url
www.southbendnc.com
URL_CUTSHEET
url cutsheet
www.southbendnc.com
VERSION
version
2012
VOLTS
volts
208
WATTS
watts
22500
WEIGHT_IN_POUNDS
weight in pounds
588
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_SOUTHBEND_SE36A-TTT_cat
Preview - Generation
Náhled
3D
2D