Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Southbend
Description
QF_SOUTHBEND_P32A-BBB_cat
Bill of material
QF_SOUTHBEND_P32A-BBB_cat
ORDERNO
QF_SOUTHBEND_P32A-BBB_cat
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
708
BASE_HEIGHT
base height
27.75
COMBUSTIBLE_CLEARANCE
combustible clearance
1
CONN_CONDUIT
conn conduit
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
32" OPEN-TOP BURNER RANGE - CONVECTION - OVEN BASE
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
EXTRA_DEEP
extra deep
37.5
FL_AMPS
fl amps
5.9
FLUE_RISER_HEIGHT
flue riser height
5
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
GAS_CONNECTION_HEIGHT
gas connection height
0
GAS_INPUT
gas input
242999.99982308
GAS_KW
gas kw
0
GAS_RI_HEIGHT
gas ri height
0
GAS_SIZE
gas size
1
HOST
host
0
HP
hp
1/2
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
LEGS
legs
1
MANUFACTURER
manufacturer
SOUTHBEND
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MECHANICAL_REMARKS
mechanical remarks
1-1/4" FRONT GAS MANIFOLD AND 1" REAR GAS CONNECTION
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
P32A-BBB
MOTOR_SYMBOLIC_LINE
motor symbolic line
1
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
PLUMBING_REMARKS
plumbing remarks
GAS CONNECTION 6” +/-1” FROM RIGHT SIDE
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHELF
shelf
0
SHELF_DEPTH
shelf depth
10
SHOW_24_INCHES_FLUE_RISER
show 24 inches flue riser
0
SHOW_36_INCHES_FLUE_RISER
show 36 inches flue riser
0
SHOW_5_INCHES_FLUE_RISER
show 5 inches flue riser
0
SHOW_CASTERS
show casters
0
SHOW_CLEARANCE
show clearance
1
SHOW_DOUBLE_SHELF_36_INCHES_RISER
show double shelf 36 inches riser
0
SHOW_EXTRA_DEEP_FLUE_RISER
show extra deep flue riser
0
SHOW_SINGLE_SHELF_24_INCHES_RISER
show single shelf 24 inches riser
0
SHOW_STANDARD_SHELVING
show standard shelving
1
SHOW_TUBULAR_SHELVING
show tubular shelving
0
URL_CUTSHEET
url cutsheet
www.southbendnc.com
VERSION
version
2011
VOLTS
volts
120
WATTS
watts
708
WEIGHT_IN_POUNDS
weight in pounds
670
WIDTH
width
32
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_SOUTHBEND_P32A-BBB_cat
Preview - Generation
Náhled
3D
2D