Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Southbend
Description
QF_SOUTHBEND_P32A-3240_cat
Bill of material
QF_SOUTHBEND_P32A-3240_cat
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
BODY_FINISH
body finish
1
COMBUSTIBLE_CLEARANCE
combustible clearance
1
CONN_CONDUIT
conn conduit
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
RADIANT BROILER - CONVECTION - OVEN BASE
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
GAS_CONNECTION_HEIGHT
gas connection height
0
GAS_INPUT
gas input
155000.014069303
GAS_KW
gas kw
0
GAS_RI_HEIGHT
gas ri height
0
GAS_SIZE
gas size
1
HOST
host
0
HP
hp
1/3
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
LEGS
legs
1
MANUFACTURER
manufacturer
SOUTHBEND
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MECHANICAL_REMARKS
mechanical remarks
1-1/4" FRONT GAS MANIFOLD AND 1" REAR GAS CONNECTION
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
P32A-3240
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
PLUMBING_REMARKS
plumbing remarks
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CASTERS
show casters
0
SHOW_CLEARANCE
show clearance
1
SHOW_LOGO
show logo
1
URL_CUTSHEET
url cutsheet
www.southbendnc.com
VERSION
version
2011
VOLTS
volts
WATTS
watts
WEIGHT_IN_POUNDS
weight in pounds
955
WIDTH
width
32
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
3D
2D