Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Southbend
Description
QF_SOUTHBEND_P32-CM-PT
Bill of material
QF_SOUTHBEND_P32-CM-PT
ORDERNO
QF_SOUTHBEND_P32-CM-PT
ALWAYS_VERTICAL
always vertical
1
BASE_HEIGHT
base height
0
BROILER_RACK
broiler rack
20
COMBUSTIBLE_CLEARANCE
combustible clearance
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
INFRARED CHEESE MELTER
DESIGN_OPTION
design option
-1
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
GAS_CONNECTION_HEIGHT
gas connection height
0
GAS_INPUT
gas input
39999.9904224976
GAS_KW
gas kw
0
GAS_RI_HEIGHT
gas ri height
0
GAS_SIZE
gas size
0.75
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
MANUFACTURER
manufacturer
SOUTHBEND
MASSUNIT
massunit
1
MODEL
model
P32-CM-PT
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_4__LEGS
show 4" legs
0
SHOW_CLEARANCE
show clearance
1
SHOW_LOGO
show logo
1
URL_CUTSHEET
url cutsheet
www.southbendnc.com
VERSION
version
2011
WEIGHT_IN_POUNDS
weight in pounds
120
WIDTH
width
32
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_SOUTHBEND_P32-CM-PT
Preview - Generation
Preview
3D
2D