Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Southbend
Description
QF_SOUTHBEND_KTLG-20_cat
Bill of material
QF_SOUTHBEND_KTLG-20_cat
ORDERNO
QF_SOUTHBEND_KTLG-20_cat
A
a
20
A_RADIUS
a-radius
10
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
480
B
b
48.13
C
c
40.63
CLEARANCE
clearance
4
COLD_WATER_CONNECTION_HEIGHT
cold water connection height
0
COLD_WATER_FLOW
cold water flow
0
COLD_WATER_MAXIMUM_PRESSURE
cold water maximum pressure
0
COLD_WATER_MINIMUM_PRESSURE
cold water minimum pressure
0
COLD_WATER_RI_HEIGHT
cold water ri height
0
COLD_WATER_SIZE
cold water size
0.375
COLD_WATER_TEMPERATURE_RECOMMENDED
cold water temperature recommended
-459.67
CONN_CONDUIT
conn conduit
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
D
d
19
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
GAS STEAM TILTING KETTLE
DESIGN_OPTION
design option
-1
E
e
40.13
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
F
f
76.5
FL_AMPS
fl amps
4
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
G
g
16.5
GAS_CONNECTION_HEIGHT
gas connection height
0
GAS_INPUT
gas input
80000
GAS_KW
gas kw
23.4
GAS_RI_HEIGHT
gas ri height
0
GAS_SIZE
gas size
0.75
H
h
24
HOST
host
0
HOT_WATER_CONNECTION_HEIGHT
hot water connection height
0
HOT_WATER_CONSUMPTION
hot water consumption
0
HOT_WATER_FLOW
hot water flow
0
HOT_WATER_MAXIMUM_PRESSURE
hot water maximum pressure
0
HOT_WATER_MINIMUM_PRESSURE
hot water minimum pressure
0
HOT_WATER_RI_HEIGHT
hot water ri height
0
HOT_WATER_SIZE
hot water size
0.375
HOT_WATER_TEMPERATURE
hot water temperature
-459.67
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
J
j
11
K
k
22
L
l
40.5
M
m
18.38
MANUFACTURER
manufacturer
SOUTHBEND
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
KTLG-20
N
n
25.5
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
SHOW_LOGO
show logo
1
URL
url
www.southbendnc.com
URL_CUTSHEET
url cutsheet
www.southbendnc.com
VALVE_DIMENSION
valve dimension
5.5
VERSION
version
2012
VOLTS
volts
120
WEIGHT_IN_POUNDS
weight in pounds
0
WORK_PLANE_BASED
work plane-based
0
X
x
26
NAME
name
QF_SOUTHBEND_KTLG-20_cat
Preview - Generation
Vorschau
3D
2D