Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Southbend
Description
QF_SOUTHBEND_20048RSB
Bill of material
QF_SOUTHBEND_20048RSB
ORDERNO
QF_SOUTHBEND_20048RSB
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
300
BTUH
btuh
1775
CONN_CONDUIT
conn conduit
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
32.5
DESCRIPTION
description
REFRIGERATED BASE
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
2.5
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HOST
host
0
HP
hp
1/4
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
0
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
0.5
MANUFACTURER
manufacturer
SOUTHBEND
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
20048RSB
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
REFRIGERANT_TYPE
refrigerant type
R-404a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_6__CASTERS
show 6" casters
0
SHOW_LEGS
show legs
1
URL
url
www.southbendnc.com
URL_CUTSHEET
url cutsheet
www.southbendnc.com
VERSION
version
2011
VOLTS
volts
120
WASTE_WATER_DISCHARGE_TEMPERATURE
waste water discharge temperature
-459.67
WATTS
watts
300
WEIGHT_IN_POUNDS
weight in pounds
400
WIDTH
width
48
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_SOUTHBEND_20048RSB
Preview - Generation
Preview
3D
2D