Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
La Marzocco
Description
QF_LA MARZOCCO_SWIFT
Bill of material
QF_LA MARZOCCO_SWIFT
ORDERNO
QF_LA MARZOCCO_SWIFT
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
1440.000
COLD_WATER_CONNECTION_HEIGHT
cold water connection height
0
COLD_WATER_FLOW
cold water flow
0
COLD_WATER_MAXIMUM_PRESSURE
cold water maximum pressure
0
COLD_WATER_MINIMUM_PRESSURE
cold water minimum pressure
0
COLD_WATER_RI_HEIGHT
cold water ri height
0
COLD_WATER_SIZE
cold water size
0.375
COLD_WATER_TEMPERATURE_RECOMMENDED
cold water temperature recommended
-459.670
CONN_CONDUIT
conn conduit
1
CONN_PLUG
conn plug
NEMA 5-15P
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
14.000
DESCRIPTION
description
GRINDER
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
12
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEIGHT
height
25.800
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
0
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
1
LENGTH
length
13.800
MANUFACTURER
manufacturer
LA MARZOCCO
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
SWIFT
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
PLUMBING_REMARKS
plumbing remarks
3/8" compression fitting; 1" drain tube included with machine
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2016
VOLTS
volts
120.000
WASTE_WATER_DISCHARGE_TEMPERATURE
waste water discharge temperature
-459.670
WATTS
watts
1440
WEIGHT_IN_POUNDS
weight in pounds
75
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_LA MARZOCCO_SWIFT
Preview - Generation
Preview
3D
2D