Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ETA
Description
EMOX single plexi door - Suite cabinet with front plexi door
Bill of material
EMOX081804PV
CODE
Complete code
LODDEST
LOD Destination
LODLEVEL
LOD Level
DESCRGEN
General description
DESCRAGG
Additional description
MONOBLOCK - FRONT DOOR PLEXY
MAT
Material
Housing: DC01 sheet steel
SMAT
Material thickness
Housing:1,5mm
VER
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
COL
Color
Structure and door: RAL7035 smooth
L
L - Length
mm
H
H - Height
mm
P
P - Depth
mm
WEIGHT
Weight
kg
IP
IP66
NEMA
NEMA 12
IK
IK10
MCONF
CONFORMITY MARKS
CE - UKCA - Ex- TUV - RINA - cULus Listed - EAC - RoHS
PFOR
Supply parts
Assembled structure complete with aesthetic profiles and removable screwed rear panel, with single blank front door equipped with tubular stiffening frame, transparent plexiglass sheet and complete with double-fin locking system diam. 3mm with lever operation; adjustable cable entry; front-inserted p.a. plate.
CONF
Packaging
1 pz.
PACK
Packaging
Pallet + ETA green cardboard
WEIGHTPACK
Weight pack
kg
AAQ326
https://www.eta.it/sito/prodotto-dettaglio.php?i_n=54289
EDZ
Preview - Generation
Preview
3D
2D