Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Firma
VDS SA
Beschreibung
Pro Vac Vacuum valve PLUS 3000
Stückliste
pv_vv_p_Plus 3000
TYPE
Plus 3000 mm
A
100.0
B
120.0 mm
C
169 mm
D
170 mm
E
140 mm
F
70 mm
G
19.2 mm
H
27.0 mm
I
29 mm
J
27 mm
K
40 mm
L
45 mm
M
Thread
12 mm
N
12 mm
O
10 mm
P
18 mm
Q
12 mm
R
2.0 mm
AR
3 - 15 kg
AX
25.000 mm
DX
12.000 mm
LX
190.000 mm
Preview - Generation
Preview
3D
2D