Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Firma
VDS SA
Beschreibung
Pro Vac Vacuum valve PLUS 2000
Stückliste
pv_vv_p_Plus 2000
TYPE
Plus 2000 mm
A
80.0
B
100.0 mm
C
159 mm
D
160 mm
E
130 mm
F
70 mm
G
19.2 mm
H
27.0 mm
I
29 mm
J
27 mm
K
40 mm
L
45 mm
M
Thread
12 mm
N
12 mm
O
10 mm
P
15 mm
Q
10 mm
R
2.0 mm
AR
2 - 8 kg
AX
25.000 mm
DX
12.000 mm
LX
180.000 mm
Preview - Generation
Preview
3D
2D