Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Firma
VDS SA
Beschreibung
Pro Vac Vacuum Valve Compact
Stückliste
pv_vv_c_Compact
TYPE
Compact mm
A
88.9
B
88.9 mm
C
126 mm
D
127 mm
E
100 mm
F
74 mm
G
19.0 mm
H
19.2 mm
I
29 mm
J
22 mm
K
40 mm
L
40 mm
M
Thread
10 mm
N
10 mm
O
8 mm
P
12 mm
Q
6 mm
R
2.0 mm
AR
0.5 - 4 kg
AX
25.000 mm
DX
10.000 mm
LX
180.000 mm
Preview - Generation
Preview
3D
2D