Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Firma
VDS SA
Beschreibung
Pro Vac Vacuum Valve 300
Stückliste
pv_vv_300
TYPE
300 mm
A
65.0
B
70.0 mm
C
99 mm
D
100 mm
E
85 mm
F
48 mm
G
15.0 mm
H
20.0 mm
I
22 mm
J
20 mm
K
30 mm
L
30 mm
M
Thread
10 mm
N
8 mm
O
10 mm
P
9 mm
Q
4 mm
R
0.5 mm
AR
0.1 - 0.8 kg
AX
25.000 mm
DX
10.000 mm
LX
120.000 mm
Preview - Generation
Vorschau
3D
2D