Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Firma
VDS SA
Beschreibung
Pro Vac Chill vent 3000
Stückliste
pv_cv_Cv3000
TYPE
Cv3000 mm
A
60.0
B
60.0 mm
C
219 mm
D
220 mm
E
180 mm
F
70 mm
G
19.2 mm
H
27.0 mm
I
29 mm
J
27 mm
K
40 mm
L
45 mm
M
Thread
12 mm
N
12 mm
O
10 mm
P
18 mm
Q
12 mm
R
2.0 mm
AR
3 - 15 kg
AX
25.000 mm
DX
12.000 mm
LX
240.000 mm
Preview - Generation
Preview
3D
2D