Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Firma
VDS SA
Beschreibung
Pro Vac Chill vent 1000
Stückliste
pv_cv_Cv1000
TYPE
Cv1000 mm
A
50.0
B
60.0 mm
C
159 mm
D
160 mm
E
130 mm
F
70 mm
G
19.2 mm
H
27.0 mm
I
29 mm
J
27 mm
K
40 mm
L
45 mm
M
Thread
12 mm
N
12 mm
O
10 mm
P
12 mm
Q
6 mm
R
1.0 mm
AR
0.5 - 4 kg
AX
25.000 mm
DX
12.000 mm
LX
180.000 mm
Preview - Generation
Preview
3D
2D