Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
Power connector
Bill of material
HY-T2505-S01E1-GF
ORDERNO
VAR_CABLE_AND_OUTLET_DIAMETER
-cable and outlet diameter
VAR_CONTACT
-contact
Gold-plated copper alloy
VAR_CONTACT_RESISTANCE
-contact resistance
VAR_DEGREE_OF_PROTECTION
-degree of protection
IP65
VAR_HOODSHOUSINGS
-hoodshousings
VAR_INSULATING_MATERIAL
-insulating material
VAR_INSULATING_RESISTANCE
-insulating resistance
VAR_LOCK_MODE
-lock mode
VAR_MECHANICAL_WORKING_LIFE
-mechanical working life
≥500
VAR_RATED_CURRENT
-rated current
VAR_RATED_IMPULSE_VOLTAGE
-rated impulse voltage
VAR_RATED_VOLTAGE
-rated voltage
VAR_RELATIVE_HUMIDITY
-relative humidity
90%~95%(40℃±2℃)
VAR_SALT_MIST_TEST_REQUIREMENTS
-salt mist test requirements
5% NaCl neutral steady salt mist 96h
VAR_SEALING_ELEMENT
-sealing element
VAR_SHOCK
-shock
accelerated speed 490ms2, instant break≤1us
VAR_VIBRATION
-vibration
frequency10~2000Hz, accelerated speed147ms2, instant break≤1us
VAR_WELDING_WIRE
-welding wire
VAR_WORKING_TEMPERATURE
-working temperature
-40℃—+105℃
NUMBER_OF_CONTACTS
number of contacts
SPECIFICATIONS
specifications
NAME
name
VAR_WELDING_SPLICE
-welding splice
SPECIFICATION
specification
Preview - Generation
Preview
3D
2D