Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
Polyglass
Bill of material
213040000
BESTNR
Order number
213040000
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
BENENNUNG
Short description
Polyglass
GEW
Weight
4500 g
H
Height
300
mm
B
Width
400
mm
T
Depth
200
mm
MATERIAL
Enclosure material
Polyester
FE
Colour Electronic Enclosure
Agate Gray (RAL 7038)
IP
Ingress protection
IP66
SN
Degree of protection norm
EN 60529
TMIN
min. temperature
-30 °C
TMAX
max. temperature
90 °C
VP
Order unit
1 Piece
ZOLLTARIFNUMMER
Customs tariff number
39269097
GTIN
4250157915474
ETIM8
ETIM 8 classification
EC000261
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/213040000
Preview - Generation
Preview
3D
2D