Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
Polyester Standard
Bill of material
020606030
BESTNR
Order number
020606030
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
BENENNUNG
Short description
Polyester Enclosure Standard
GEW
Weight
118 g
H
Height
55
mm
B
Width
55
[mm]
T
Depth
37
[mm]
MATERIAL
Material quality
Polyester
IP
Protection class according to EN 60529
IP66
RAL
Housing Colour
Squirrel Gray (RAL 7000)
BRENNVERHALTEN
Self-extinguishing
V0 UL 94
OBERFLAECHEN
IEC 60093
>10^12 Ohm
DURCHSCHLAG
IEC 60243-1
18 KV/mm
CRDICHTUNG1
Standard seal
CR seal (standard)
CRDICHTUNG2
min. temperature
-40 [°C]
CRDICHTUNG3
[°C] max. temperature
90 [°C]
TOXISCH
Toxicity
Halogen free
ETIM8
ETIM 8 classification
EC000058
URSPRUNGSLANG
Country of origin
HU
ZOLLTARIFNUMMER
Customs tariff number
39269097
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/02060603
Preview - Generation
Preview
3D
2D