Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
Polyester small switch cabinet
Bill of material
212025000
BESTNR
Order number
212025000
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
BENENNUNG
Short description
Polyester small switch cabinet
GEW
Weight
1300
g
H
Height
200
mm
B
Width
250
mm
T
Depth
150
mm
MATERIAL
Enclosure material
Polyester
FE
Colour
pebble gray (RAL 7032)
IP
Ingress protection
IP65
SN
Degree of protection norm
EN 60529
SF
Impact strength
IK09
TMIN
min. temperature
-30 °C
TMAX
max. temperature
90 °C
SI
Insulation
Fully insulated according to VDE 0100
TV
Toxicity
Halogen free
OW
Surface resistance
4x10^15 Ohm
OWN
Surface resistance norm
IEC 60093
SA
Special colours on request
Yes
Z
Approvals
UL (508A)
VP
Order unit
1 Piece
ZOLLTARIFNUMMER
Customs tariff number
39269097
GTIN
4250157915429
ETIM8
ETIM 8 classification
EC000261
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/212025000
Preview - Generation
Preview
3D
2D