Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Virginia Panel Corporation
Description
Pneumatic Modules
Bill of material
510108264
ORDERNO
510108264
MATERIAL
material
Black Anodized Aluminum
MODULE_SLOTS_NEEDED
module slots needed
2
PNEUMATIC_POSITIONS
pneumatic positions
2
TEMPERATURE
temperature
-65° C to 200° C
VACUUM_POSITIONS
vacuum positions
1
NAME
name
510108264
Preview - Generation
Preview
3D
2D