Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
pl75_60 - Cinch Connectivity Solutions
Bill of material
PL75-60
PN
Part Number
PL75-60
DESC
Description
TRB Plug, Wrench Crimp, Straight, 3-lug, For M17/177 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
M17/177, 380-10045
MF
Max Frequency
500 MHz
Preview - Generation
预览
3D
2D