Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
PCM 10-P
Bill of material
PCM 10-P
ORDERNO
PCM 10-P
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Trackside
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
20 A
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
10 A
OP__TEMPERATURE
op. temperature
-40 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 4-20mA
SERIES
series
PCM
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
24 - 24 V
TECHNOLOGY
technology
Closed loop Hall effect
NAME
name
PCM 10-P
Preview - Generation
Preview
3D
2D