Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEDVANCE
Description
PANEL PERFORMANCE GEN 3
Bill of material
PL PFM 625 UGR<19 DALI 30W 3000 K
ORDERNO
APPARENT_LOAD
apparent load
33
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_TEMPERATURE
color temperature
CONTENT_CREATION_DATE
content creation date
7/27/2021
CONTENT_MODIFIED_DATE
content modified date
7/27/2021
CONTENT_VERSION
content version
1.0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
EAN_CODE
ean code
HOST
host
5
LENGTH
length
LIGHT_SOURCE
light source
0
LIGHT_SOURCE_OFFSET
light source offset
2
LUMINOUS_FLUX
luminous flux
MANUFACTURER
manufacturer
LEDVANCE
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
OPENING_LENGTH
opening length
OPENING_WIDTH
opening width
PART_TYPE
part type
0
RECESSED_PART_HEIGHT
recessed part height
RECESSED_PART_OFFSET
recessed part offset
RECESSED_PART_VISIBLE
recessed part visible
RIM_HEIGHT
rim height
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
VERSION
version
2021
WIDTH
width
NAME
name
Preview - Generation
Preview
3D
2D