Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Lighting Technologies
Description
OWP
Bill of material
OWP 255 595 IP54IP54 ES1
ORDERNO
ALTERNATINGDIRECT_CURRENT__ACDC_
alternatingdirect current (acdc)
No
AMBIENT_TEMPERATURE
ambient temperature
ARTICLE_NO_
article no.
BALLAST
ballast
BEAM_ANGLE
beam angle
-
CLIMATE_APPLICATION
climate application
Clm App2
DIMMING
dimming
-
ELECTRICAL_SHOCK_PROTECTION
electrical shock protection
I
ELECTROMAGNETIC_COMPATIBILITY__EMC_
electromagnetic compatibility (emc)
Yes
EMERGENCY_POWER_SUPPLY_UNIT
emergency power supply unit
ENERGY_EFFICIENCY_CLASS
energy efficiency class
B…A+
FIRE_PROTECTION_CLASS
fire protection class
FLICKERING
flickering
5%
HEIGHT
height
95 mm
HOUSING_COLOR
housing color
White
INGRESS_PROTECTION__IP_
ingress protection (ip)
IP54
LENGTH
length
595 mm
LENGTH__MOUNTING_
length (mounting)
500 mm
LIGHT_SOURCE
light source
CFL
MECHANICAL_SHOCK_PROTECTION
mechanical shock protection
IK086,5 J
NUMBER_OF_LAMPS
number of lamps
POWER_COMPATIBILITY
power compatibility
POWER_FACTOR__COSFI_
power factor (cosfi)
RATED_VOLTAGE
rated voltage
230 V
SOCLE
socle
2G11
WARRANTY
warranty
36 months
WEIGHT
weight
WIDTH
width
595 mm
WIDTH__MOUNTING_
width (mounting)
500 mm
NAME
name
Preview - Generation
Preview
3D
2D