Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Ouellet
Description
OHY_US
Bill of material
OHY_US
ORDERNO
OHY_US
VAR21PO
21po
1.667
APPARENT_LOAD
apparent load
0
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0.333
DEPTH
depth
0.135
DESIGN_OPTION
design option
-1
HEIGHT
height
1.802
HOST
host
5
LENGTH
length
1.250
MANUFACTURER
manufacturer
Ouellet Canada
MASSUNIT
massunit
1
MODEL
model
OHYU1502
NUMBER_OF_POLES
number of poles
1
OHY_CM
ohy_cm
0
OHY_DIS
ohy_dis
0
OMNICLASS_NUMBER
omniclass number
23.75.10.14.11
OMNICLASS_TITLE
omniclass title
Electric Convectors
PART_TYPE
part type
0
RECESSED
recessed
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SURFACE
surface
1
URL
url
http://www.ouellet.com/residential-heating-specs-usa.aspx?i=159
VERSION
version
2012
VOLTAGE
voltage
0
NAME
name
OHY_US
Preview - Generation
Vorschau
3D
2D