Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR2000-R3-E0-L - Retroreflective sensors
Bill of material
OBR2000-R3-E0-L
PRODUCT_PICTURE
Product Picture
MANUID
OBR2000-R3-E0-L
DESCSHORT
Short Description
Laser retroreflective sensor OBR2000-R3-E0-L
EAN
4050143223947
MANUTYPEDESC
Manufacturer Type Description
OBR2000-R3-E0-L
BAC640005
Max. output current
50 mA
AAB884005
max. switching distance
2300 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Laser diode, red light
BAD945004
Wave length of the sensors
680 nm
BAD823004
Width of sensor
7.5 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAD857006
Laser protection class
Class 1
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
13.8 mm
BAD849004
Height of sensor
26 mm
BAD900004
Switch frequency
2000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.060
LENGTH
0.126
WIDTH
0.127
DEPTH
0.037
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D